Christmas fun time

by Member #87187

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ELastoLite Panel - 5x3 inches - Blue
Retired COM-11902
21.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Green/Yellow
Retired COM-09932
1.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Piezo Element
In stock SEN-10293
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
LED - Ultraviolet
In stock COM-08662
1.05 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Reed Switch
In stock COM-08642
2.1 1   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
RF Link Transmitter - 315MHz
In stock WRL-10535
5.5 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
24.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
8.95 1   
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m (Chasing)
Retired COM-12926
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Rotary Encoder - 1024 P/R (Quadrature)
Only 2 left! COM-11102
48.5 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Total: 1365.4