Basic E-Origami Classroom Set

Favorited Favorite 0

This is a basic kit to do very simple circuits with conductive tape in the classroom. Intended for a class size of 20. E-Origami is fun! What will you fold your circuit into?

Here is some free material to go with the class set.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Red 5mm (25 pack)
In stock COM-09856
7.9 2   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
7.9 2   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
19.75 5   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
2.75 5   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
2.75 5   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
46.2 22   
Total: 87.25