by One Chris Two Chris Red Chris Blue Chris
We picked our very best tools and put together the ultimate kit of the tools we use on a daily basis. Whether you're a beginner looking to get into some serious hardware hacking, or just setting up a second workshop and need the complete kit, this is everything you need!
The latest version of the kit includes our protective SparkFun Saftey Glasses but due to shipping restrictions, liquid flux pens are no longer included.
Product | Subtotal | Qty | |
---|---|---|---|
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
SparkFun Safety Glasses
SWG-11046 |
4.95 | 1 | |
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Hemostats - Straight
TOL-00071 |
2.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Hobby Knife
TOL-09200 |
3.5 | 1 | |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
SparkFun Mini Screwdriver
TOL-09146 |
1.05 | 1 | |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Solder Lead Free - 15-gram Tube
TOL-09163 |
3.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Wire Wrap Wire - Black (30 AWG)
PRT-08031 |
8.95 |
1
Cannot be ordered at this time. |
|
Total: 164.25 |