Christmas

by Member #490939

Favorited Favorite 0

Stuff I wouldn't mind if Santa put under my tree

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Netduino 2
Retired DEV-11663
34.95 1   
Cannot be ordered at this time.
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
19 available SEN-10127
3.5 1   
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
4.95 1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
CMOS Camera - 640x480
Retired SEN-08667
9.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Total: 276.96