SCIENCE!

Favorited Favorite 2

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hot-Air Rework Station - 8508D
In stock TOL-21253
99.95 1   
SparkFun Absolute Digital Barometer - LPS28DFW (Qwiic)
In stock SEN-21221
24.95 1   
SparkFun Qwiic MicroPressure Sensor
In stock SEN-16476
16.95 1   
SparkFun Air Velocity Sensor Breakout - FS3000-1015 (Qwiic)
In stock SEN-18768
59.95 1   
SparkFun Thing Plus - nRF9160
In stock WRL-17354
139.95 1   
SparkFun IR Array Breakout - 110 Degree FOV, MLX90640 (Qwiic)
In stock SEN-14843
74.95 1   
Qwiic Sound Trigger
Retired SPX-17979
9.95 1   
Cannot be ordered at this time.
SparkFun Toaster Oven Reflow Control Board
Retired WIG-18007
69.95 1   
Cannot be ordered at this time.
MightyOhm Geiger Counter Kit++
Only 10 left! KIT-17869
133.95 1   
Serial Fiber Modem
Retired SPX-17508
24.95 1   
Cannot be ordered at this time.
HackRF One
Out of stock WRL-13001
339.95 1   
RPLIDAR A2M8 360° Laser Range Scanner
Retired SEN-14756
369.95 1   
Cannot be ordered at this time.
SparkFun Benchtop Power Board Kit
Out of stock KIT-12867
26.95 1   
Cannot be ordered at this time.
SparkFun OpenScale
In stock SEN-13261
34.5 1   
X-Band Motion Detector
Retired SEN-14918
42.95 1   
Cannot be ordered at this time.
Telescopic Antenna SMA - 300 MHz to 1.1 GHz (ANT700)
In stock WRL-13982
29.9
You save:
2.6 (8%)
1   
SparkFun GPS Breakout - XA1110 (Qwiic)
In stock GPS-14414
34.95 1   
Total: 1534.65