Washy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad SimpleSnap Protoboard
Retired DEV-10940
5.85
You save:
0.65 (10%)
1   
Cannot be ordered at this time.
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
LilyPad MP3
In stock DEV-11013
56.5 1   
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad E-Sewing Kit
Retired DEV-11032
24.95 1   
Cannot be ordered at this time.
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
LED String Lights - Warm White (10M)
Retired COM-11752
9.95 1   
Cannot be ordered at this time.
RGB LED Strip - Pigtail Connector (pair)
Retired PRT-11182
0.5 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
16 available TOL-11784
37.5 1   
LED RGB Strip - Sealed (5m)
Retired COM-12024
74.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Total: 352.8