Thomas 2013

by EvilGenius121

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
5.5 1   
Brass Sponge
Out of stock TOL-08964
3.5 1   
Solder Paste - 30g (Leaded)
Retired TOL-11789
8.95 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Scrap Boards
Retired DD-08477
3 12   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-11354
1.2 4   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Total: 50.53