Tee-se-itse elektroniikkaa

by Member #368888

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
7-Segment Display - 20mm (Red)
In stock COM-11405
16 10   
Resettable Fuse PTC
In stock COM-08357
15 10   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
39.5 10   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
11.5 10   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
7.9 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
2.85 3   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
9.5 10   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
6 20   
Crystal 16MHz
In stock COM-00536
10.5 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Total: 136.65