Arduino

by Member #491206

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Transistor - NPN (BC547)
Retired COM-08928
0.5 1   
Cannot be ordered at this time.
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
USB Cable - A-to-miniB 6 Foot Retail
Retired RTL-11302
4.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
LED - Basic Green 3mm
In stock COM-09650
0.9 2   
LED - Basic Yellow 3mm
In stock COM-00532
0.9 2   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Total: 298.6