Random Stuff

by aceat64

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tri-Color LED Breakout Kit
Retired KIT-10111
8.95 1   
LED Cube 3x3x3
Only 7 left! KIT-09867
69.95 1   
MintyBoost 3.0 Kit
17 available KIT-10094
19.95 1   
Simon Says - Surface Mount Soldering Kit
Retired KIT-09882
24.95 1   
Sensor Kit v2
Retired DEV-10027
149.95 1   
Piezo Igniter
In stock COM-10234
9.95 1   
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Color LCD Shield
Retired LCD-09363
29.95 1   
EL Escudo
Retired COM-09259
19.95 1   
SparkFun OpenLog
In stock DEV-09530
24.95 1   
Electronic Dice Kit
In stock KIT-10212
19.95 1   
LoL Shield - Red
Retired KIT-09796
24.95 1   
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Arduino Project Enclosure
Only 14 left! PRT-10088
11.95 1   
Nintendo DS Touch Screen
Out of stock LCD-08977
9.95 1   
Hot-air Rework Station with Soldering Iron HR906
Retired TOL-00076
174.95 1   
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Digital Multimeter - Auto-Ranging
Retired TOL-08657
59.95 1   
CAN-BUS Shield
In stock DEV-10039
39.95 1   
Nordic FOB
Retired WRL-08602
24.95 1   
Vacuum Pump - 12V
In stock ROB-10398
14.95 1   
ATMEGA8U2 Breakout
Retired DEV-10277
19.95 1   
SparkFun Serial Graphic LCD 128x64
17 available LCD-09351
36.95 1   
LED Display Driver (8-Digit) - MAX7219CNG
In stock COM-09622
5.95 1   
Audio Jack Modem for iPhone and Android
Retired DEV-10331
11.95 1   
Arduino Ethernet Shield
Out of stock DEV-09026
45.95 1   
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-09710
39.95 1   
Light Pipe - White Core (6mm, 5' long)
Only 2 left! PRT-10692
9.98
You save:
14.97 (60%)
1   
LED - Super Bright Blue (100 pack)
28 available COM-09983
19.95 1   
LED - Super Bright Green (100 pack)
Only 13 left! COM-09984
19.95 1   
LED - Super Bright Red (100 pack)
Only 14 left! COM-09979
19.95 1   
LED - Super Bright White (100 pack)
15 available COM-10035
29.95 1   
LED - RGB Clear Common Cathode (100 pack)
Only 10 left! COM-09985
59.95 1   
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
12.95 1   
GPS Receiver - GP-2106 SiRF IV (48 Channel)
In stock GPS-10890
49.95 1   
Total: 1216.23