Holiday Hack

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.5 1   
LED String Lights - White (10M)
Retired COM-11751
9.95 1   
LED String Lights - Green (10M)
Retired COM-11749
9.95 1   
LED String Lights - Red (10M)
Retired COM-11747
9.95 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
2.84 1   
Battery Holder 3xAA with Cover and Switch
In stock PRT-10891
1.95 1   
Total: 36.14