Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
18.5 |
1
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Yellow (5pcs)
DEV-10047 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad Light Sensor
DEV-08464 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad Temperature Sensor
DEV-08777 |
5.5 | 1 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
7.9 | 2 | |
Needle Set
TOL-10405 |
2.1 | 1 | |
LilyPad Accelerometer - ADXL335
DEV-09267 |
17.95 | 1 | |
LilyPad LED Red (5pcs)
DEV-10044 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
4.2 | 2 | |
LilyPad Button Board
DEV-08776 |
4.2 | 2 | |
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
Total: 127.45 |