Sale items (obsolete)

by Member #486712

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Qtechknow ArduSensor Learning Kit
Retired KIT-11470
54.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Scrap Boards
Retired DD-08477
4 16   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
LED - SMD RGB (WS2812)
Retired COM-11821
4 8   
Cannot be ordered at this time.
Capacitor 100nF SMD (strip of 50)
Retired PRT-11245
1.5 1   
Cannot be ordered at this time.
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Total: 202.25