Andrew's Wish List

by Andrew KE8P

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
Relay SPST-NO Sealed - 30A
Retired COM-00101
3.95 1   
Cannot be ordered at this time.
Relay Control PCB
Retired COM-09096
3.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
LED - Super Bright Red
In stock COM-00528
1.05 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
0.55 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
SI4735 AM & FM Receiver Shield
Retired DEV-10342
34.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
34 available TOL-08775
32.5 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
SI4735-D60-GU AM/FM Radio IC
Retired COM-11737
9.95 1   
Cannot be ordered at this time.
SparkFun Weather Band Receiver Breakout - Si4707
Retired WRL-11129
29.95 1   
Cannot be ordered at this time.
Total: 465.63