Jeff's Wish List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mini Human Presence and Motion Sensor - STHS34PF80 (Qwiic)
In stock SEN-23253
15.5 1   
RoundyPi
Retired LCD-19896
49.99 1   
Cannot be ordered at this time.
Raspberry Pi 4 Model B (8 GB)
Only 5 left! DEV-16811
75 1   
Raspberry Pi Pico W
In stock DEV-20173
6 1   
Raspberry Pi Zero W (with Headers)
In stock DEV-15470
16 1   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
Raspberry Pi Zero 2 W
In stock DEV-18713
15 1   
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
In stock SEN-15344
6.5 1   
Load Cell - 10kg, Straight Bar with Hook
Out of stock SEN-21669
12.95 1   
Raspberry Pi Pico
Out of stock DEV-17829
4 1   
Mini Load Cell - 100g, Straight Bar (TAL221)
In stock SEN-14727
9.95 1   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
WS2801 IC
Retired COM-10444
0.75 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
SparkFun Voice Recorder Breakout - ISD1932
Retired BOB-10653
19.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
22 4   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
Solder Paste - 30g (Leaded)
Retired TOL-11789
8.95 1   
Cannot be ordered at this time.
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
26.85 3   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Barometric Pressure Sensor - BMP180
Retired COM-11823
4.95 1   
Cannot be ordered at this time.
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
Photoluminescent Panel - 3x5"
Retired COM-11552
1.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
8.5 2   
Cannot be ordered at this time.
Voltage Regulator - 5V SMD (strip of 10)
Retired PRT-11252
8.95 1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
Only 4 left! WRL-11812
27.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Multi-Chassis - Tank Version
Retired ROB-12091
44.95 1   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
RFM12BSP Wireless Transceiver - 434MHz
Retired WRL-12770
6.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
0.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Header
In stock PRT-10112
1.05 1   
2mm 10pin XBee Socket
In stock PRT-08272
1.15 1   
2mm 10pin XBee Socket - SMD
In stock PRT-10030
1.05 1   
SparkFun Inventor's Kit for IOIO
Retired KIT-11607
89.95 1   
Cannot be ordered at this time.
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
SparkFun Block for Intel® Edison - OLED
Retired DEV-13035
14.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - GPIO
Retired DEV-13038
9.95 1   
Cannot be ordered at this time.
Intel® Edison Hardware Pack
Retired COM-13187
2.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
14.95 1   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
8.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Total: 1120.79