Bracelet

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
49.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
SparkFun Max Power IR LED Kit
Retired KIT-10732
5.9 2   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
41.9 2   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
21.9 2   
Magnet Disk - 0.709"
In stock COM-08890
4.2 4   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
3.8 4   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Total: 248.45