Eric's Wishlist

by emc2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
5.95 1   
Cannot be ordered at this time.
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Warm White
Retired BOB-09656
6.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
Netduino Mini
Retired DEV-10248
29.95 1   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
SparkFun Large Digit Driver
In stock WIG-13279
9.5 1   
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
9.95 1   
Cannot be ordered at this time.
SparkFun Load Sensor Combinator (Ver. 1.0)
Retired BOB-13281
1.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 16-Pin
Retired BOB-00498
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
Total: 411.9