Techiebot's Wishes

by techiebot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
7.95 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
5.9 2   
H-Bridge Motor Driver 1A
In stock COM-00315
2.35 1   
Tilt Compensated Compass Breakout - LSM303DLMTR
Retired SEN-10888
29.95 1   
Cannot be ordered at this time.
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
0.95 1   
LED - Infrared 850nm
In stock COM-09469
0.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
0.95 1   
Infrared Emitters and Detectors
In stock SEN-00241
3.9 2   
Break Away Headers - Straight
In stock PRT-00116
3 2   
Female Headers
In stock PRT-00115
3 2   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
In stock PRT-11855
9.95 1   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
8.95 1   
Hobby Motor and Encoder Kit
28 available ROB-13260
19.95 1   
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
2.95 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
2.95 1   
SparkFun MOSFET Power Controller
16 available PRT-11214
8.95 1   
N-Channel MOSFET 60V 30A
In stock COM-10213
0.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
3.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Total: 218.2