Product | Subtotal | Qty | |
---|---|---|---|
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
Graphic LCD 128x64 STN LED Backlight
LCD-00710 |
25.95 | 1 | |
Carbon Monoxide Sensor - MQ-7
SEN-09403 |
5.5 | 1 | |
Humidity sensor - HH10D
SEN-10239 |
9.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Infrared Thermometer - MLX90614
SEN-09570 |
18.95 |
1
Cannot be ordered at this time. |
|
Color Light Sensor Evaluation Board
SEN-10701 |
14.95 |
1
Cannot be ordered at this time. |
|
Wheel Encoder Kit
ROB-12629 |
13.95 | 1 | |
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
|
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
0.75
You save: 1.75 (70%) |
1 | |
LED - Super Bright Yellow (25 pack)
COM-10023 |
8.5 |
1
Cannot be ordered at this time. |
|
Battery Holder - 1x18650 (wire leads)
PRT-12899 |
1.15 | 1 | |
Battery Holder - 2x18650 (wire leads)
PRT-12900 |
1.6 | 1 | |
DC Barrel Jack Plug - Male
PRT-11476 |
1.05 | 1 | |
XT60 Connectors - Male/Female Pair
PRT-10474 |
1.6 | 1 | |
Deans Connector - M/F Pair
PRT-11864 |
1.05 | 1 | |
Crimping Pliers - 28-20 AWG
TOL-13193 |
32.5 | 1 | |
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
DSO Quad - Pocket Digital Oscilloscope (Black)
TOL-12065 |
234.95 |
1
Cannot be ordered at this time. |
|
Power Supply - 80W DC Switching Mode
TOL-09291 |
259.95 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
Slip Ring - 6 Wire (2A)
ROB-13064 |
16.5 | 1 | |
SparkFun Breadboard Power Supply USB - 5V/3.3V
PRT-08376 |
13.5 |
1
Cannot be ordered at this time. |
|
Clear Plastic Knob
COM-10597 |
1.05 | 1 | |
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
2.95 |
1
Cannot be ordered at this time. |
|
TLC 5940 - PWM Driver
COM-10136 |
5.95 |
1
Cannot be ordered at this time. |
|
Teensy 3.1
DEV-12646 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 762.25 |