Leuk!

by Wim ten Brink

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpenSegment Shield - Red (20mm)
Retired DEV-11849
19.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Blue (20mm)
Retired DEV-11846
19.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Green (20mm)
Retired DEV-11847
19.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - White (20mm)
Retired DEV-11845
19.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Yellow (20mm)
Retired DEV-11848
19.95 1   
Cannot be ordered at this time.
Musical Instrument Shield Retail
Retired RTL-10780
30.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
arLCD - 3.5" Touchscreen
Retired DEV-11925
89.95 1   
Cannot be ordered at this time.
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
SparkFun SerIO
Retired DEV-09521
39.95 1   
Cannot be ordered at this time.
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
10.5 10   
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
LED - Violet 5mm (25 pack)
Retired COM-09851
7.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Green
Retired COM-11491
11.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
CtrlM - Infrared Transmitter
Retired COM-10247
21.95 1   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
FEZ Panda II
Retired DEV-10749
39.95 1   
Cannot be ordered at this time.
Netduino 2
Retired DEV-11663
34.95 1   
Cannot be ordered at this time.
Netduino Mini
Retired DEV-10248
29.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi Display Module - 4.3" Touchscreen LCD
Retired LCD-11742
144.95 1   
Cannot be ordered at this time.
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
12.95 1   
Cannot be ordered at this time.
FabFM Radio Kit
Retired KIT-11043
69.95 1   
Cannot be ordered at this time.
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
MEMS Microphone - INMP401 (ADMP401)
Retired COM-10028
3.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
29.9 2   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
MetaWatch WDS112 - Black
Retired WIG-12005
149.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Yellow
Retired COM-11493
21.9 2   
Cannot be ordered at this time.
SparkFun Lectro Candle Kit
Retired KIT-09563
29.9 2   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
24.75 11   
10 Segment LED Bar Graph - Red
In stock COM-09935
24.75 11   
10 Segment LED Bar Graph - Green
In stock COM-09938
24.75 11   
Programming Interactivity - 2nd Edition
Retired BOK-11123
33.95 1   
Cannot be ordered at this time.
SparkFun Danger Shield
Retired DEV-11649
29.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Manga Guide to Electricity
Retired BOK-11001
18.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Terror-Min
Retired KIT-09206
9.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED (strip of 7 colors)
Retired DEV-11842
5.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
10.95 1   
Chiclet Sound Kit
Retired KIT-12713
39.95 1   
Cannot be ordered at this time.
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
24.5 10   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Yellow
In stock COM-09936
20.5 10   
Total: 2521.95