Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378 |
7 |
2
added to your cart |
|
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232 |
9.9 |
2
Cannot be ordered at this time. |
|
Total: 16.9 |