XMas 2013

by torchred

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Third Hand Kit
16 available TOL-11784
37.5 1   
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
RedBot Kit
Retired ROB-12032
74.95 1   
Cannot be ordered at this time.
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
Beagleboard xM
Retired DEV-09978
179.95 1   
Cannot be ordered at this time.
Total: 698.05