Animatronic Head Parts

by JGuthridge

Favorited Favorite 0

The brains and servos for adding emotional expressions to a puppet's head.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Servo - Hitec HS-35HD (Ultra Nano Size)
Retired ROB-11882
99.8 4   
Cannot be ordered at this time.
Total: 206.5