Kami's Wishlist

by Kamilion

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Project Case - Black
Retired WIG-08601
39.8 4   
Cannot be ordered at this time.
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
1.9 2   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
4.2 2   
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
6.4 4   
SparkFun RJ45 Breakout
In stock BOB-00716
4.2 4   
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
19 available SEN-10127
14 4   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
14 4   
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
15.32
You save:
2.68 (15%)
4   
Cannot be ordered at this time.
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
59.9 2   
Cannot be ordered at this time.
RFID Evaluation Shield - 13.56MHz
Retired DEV-10162
39.9 2   
Cannot be ordered at this time.
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
PowerSwitch Tail
Retired COM-09842
19.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
79.8 4   
Cannot be ordered at this time.
Compass Module with Tilt Compensation - HMC6343
Retired SEN-08656
299.9 2   
Cannot be ordered at this time.
Audio Jack Modem for iPhone and Android
Retired DEV-10331
23.9 2   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
53.9 2   
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
75 6   
9 Pin Female Serial Connector - PCB Mount
27 available PRT-00429
11.7 6   
Total: 1085.07