Nicholas Christmas List

by magykguy721

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Speaker - 4" Extended Range (25W, 8 ohm)
Retired COM-12051
5.95 1   
Cannot be ordered at this time.
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
Digital Potentiometer - 10K
In stock COM-10613
4.8 3   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
3.95 1   
Audio Plug - 3.5mm
In stock COM-11143
0.55 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Total: 72.7