12/2/2013 ORDER

by Member #410800

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
PICAXE 18M2+ Microcontroller (18 pin)
Only 5 left! COM-10187
5.5 1   
Ceramic Resonator Kit
Retired COM-09993
2.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
Crystal 32kHz
In stock COM-00540
1.6 1   
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Total: 40.05