Stevens Elementary STEM Integration

by Member #474653

Favorited Favorite 0

These items are for replacement of parts and components that we run out of during meetings of the Stevens Elementary Digital and Experimental Arts club and the periodic hacker spaces we will host for the community. This also includes some components that students may want to use in projects for the future which they will not be able to afford to buy. As projects are created, students will add to this wishlist.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
24.95 1   
Cannot be ordered at this time.
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
SparkFun SparkPunk Sequencer Kit
Retired KIT-12707
49.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Photon
Retired KIT-13320
109.95
You save:
10 (8%)
1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
Total: 616.55