Dobsonian Scope Driver

by TaylorDeiaco

Favorited Favorite 0

This is a list of most of the electronic parts required for development of a Dobsonian Alt/Azm telescope computerized control system.

A computer will send slew data to a uC which will control the BigEasy and it's steppers to smoothly and precisely track celestial objects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
Big Easy Driver
Retired ROB-11876
39.9 2   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
Gear - Hub Mount (128T; 1.0" Bore)
Retired ROB-12239
10.7
You save:
6.29 (37%)
1   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 0.25" Bore)
Retired ROB-12158
12.99 1   
Cannot be ordered at this time.
Precision Disc Wheel - 2" (Blue, 2 Pack)
Retired ROB-12425
3.99 1   
Cannot be ordered at this time.
Hub - Set Screw (3mm Bore)
Retired ROB-12104
6.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Total: 126.57