VernierSDCard

by bri_huang

Favorited Favorite 0

General Parts list to add an SD Card to your data logging applications. Code for interfacing the Vernier Motion Detector with SD Card can be found here:

https://github.com/bhuang10000/ArduinoVernierMotionDetector

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Modular (White)
In stock PRT-12043
3.95 1   
9V Alkaline Battery
In stock PRT-10218
1.95 1   
9V to Barrel Jack Adapter
In stock PRT-09518
2.95 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
3.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.5 1   
microSD Shield
Retired DEV-09802
14.95 1   
RedBoard - Programmed with Arduino
Retired DEV-11575
19.96
You save:
4.99 (20%)
1   
Total: 49.71