Pure Data Workshop

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.4 4   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Schottky Diode
In stock COM-10926
0.25 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 66.9