class

by Ocean Mj

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Motor Driver 2.5A MC33926
Only 7 left! ROB-11080
23.95 1   
Breakout Board for L298N Full-Bridge Motor Driver
In stock BOB-09540
2.95 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
2.95 1   
7-Segment Display - 20mm (Common-Anode, Red)
Retired COM-12098
0.95 1   
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.5 1   
GPS Receiver - GP-635T (50 Channel)
In stock GPS-11571
39.95 1   
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
In stock SEN-11486
34.95 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
In stock SEN-11028
39.95 1   
USB Bit Whacker - 18F2553 PTH Kit
Retired DEV-08265
24.95 1   
Wheel Encoder Kit
Out of stock ROB-12629
12.95 1   
Total: 195