Product | Subtotal | Qty | |
---|---|---|---|
Pulse Sensor
SEN-11574 |
26.95 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
SoftPot Membrane Potentiometer - 200mm
SEN-08679 |
12.95 | 1 | |
Flex Sensor 4.5"
SEN-08606 |
71.8 | 4 | |
Flex Sensor 2.2"
SEN-10264 |
47.8 | 4 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
13.5 | 3 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
13.5 | 3 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
32.85 | 3 | |
Total: 243.85 |