Kris's 2014 list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
Z-Axis Conductive Tape - 1/2" (3 yards)
Retired PRT-12042
14.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
Flexinol - 0.005" Diameter (1 foot)
Retired COM-12095
1.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
0.95 1   
Cannot be ordered at this time.
Surface Mount Navigation Switch
In stock COM-08184
1.6 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Right Angle Tactile Button
In stock COM-10791
0.55 1   
5-way Tactile Switch
In stock COM-10063
2.1 1   
BeagleBone Black Enclosure - Clear Plastic
Retired PRT-12842
5.17
You save:
2.78 (35%)
1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
Total: 251.02