Just plain cool!

by Brennon Loveless

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Yellow)
Retired COM-09480
2.25 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
12.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
SparkFun RooTooth - Bluetooth Wireless Roomba Connection
Retired DEV-12581
99.95 1   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
2.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Ultrasonic Range Finder - XL-MaxSonar-EZ1
Retired SEN-09492
49.95 1   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
13.9 2   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
29.9 2   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Kelly Green
Retired COM-11440
25.9 2   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
2.25 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Header Kit Retail
Retired RTL-11239
9.95 1   
Cannot be ordered at this time.
CUhead Pro
Retired WRL-12655
59.95 1   
Cannot be ordered at this time.
arLCD - 3.5" Touchscreen
Retired DEV-11925
89.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
Ceramic Resonator 8MHz
Out of stock COM-00542
0.95 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Bluetooth SMD Module - RN-42 (v6.15)
Retired WRL-12574
18.95 1   
Cannot be ordered at this time.
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
DataFlash 16Mbit AT45DB161D
Retired COM-00301
2.95 1   
Cannot be ordered at this time.
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Locking Button - Medium Red Panel Mount
Retired COM-09808
1.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Ball Caster Plastic - 3/8"
Retired ROB-08908
2.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Piezo Drum Kit Retail
Retired RTL-10772
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
MPU-6000 - Motion Processing Unit
Retired SEN-11234
12.95 1   
Cannot be ordered at this time.
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
Robot Builder's Bonanza
Retired BOK-10895
22.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Crystal SMD 12MHz
Retired COM-08583
0.95 1   
Cannot be ordered at this time.
Ceramic Resonator 20MHz
Retired COM-00092
0.4
You save:
1.5 (79%)
2   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
LCD Bezel - 3.2" (White)
Retired LCD-12716
9.95 1   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
255 2   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
34.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Total: 2246.13