Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!
by vvvjv
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Temperature Sensor - TMP36
SEN-10988 |
10.8
You save: 2.7 (20%) |
9 |
![]() |
Breakout Board for XBee Module
BOB-08276 |
5.9 | 2 |
![]() |
2mm 10pin XBee Socket
PRT-08272 |
4 | 4 |
![]() |
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
WRL-11217 |
51.9 |
2
Cannot be ordered at this time. |
![]() |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
9.95 | 1 |
![]() |
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
3.95 | 1 |
![]() |
Teensy 3.1
DEV-12646 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
16.95 | 1 |
Total: 123.4 |