My Wishlist

by Plasma2002

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
2.1 2   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
8.85 3   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
11.85 3   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Retired WRL-08945
1.95 1   
Cannot be ordered at this time.
RF Link 2400bps Receiver - 315MHz
Retired WRL-08948
4.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
33.75 15   
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Mega Pro Mini - 3.3V
Retired DEV-10743
49.95 1   
Cannot be ordered at this time.
Total: 221.06