attiny speaker

by onedividedbyzero

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Speaker - 0.5W (8 ohm)
In stock COM-09151
1.95 1   
Trimpot 10K with Knob
Out of stock COM-09806
0.95 1   
Breadboard - Mini Modular (Black)
In stock PRT-12047
3.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
In stock COM-11232
2.95 1   
Total: 11.25