bits and bobs

by Member #499290

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
9.9 2   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (slow)
In stock COM-11448
0.55 1   
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
ELastoLite Panel - 2x2 inches - Blue
Retired COM-11907
13.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
2.1 1   
Momentary Reset Switch SMD
Retired COM-08229
0.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Total: 52.75