Personal things

by Ash.j

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
SparkFun Hoodie - Small
21 available SWG-08346
24.95 1   
SparkFun Static Sticker
Retired RTL-11004
1.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
USB Battery Pack - 1800 mAh
Retired PRT-11359
14.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
LED Holder - 5mm
In stock COM-11840
0.55 1   
Toggle Switch
In stock COM-09276
2.1 1   
Speaker - 4" Extended Range (25W, 8 ohm)
Retired COM-12051
5.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Total: 109.15