jitter minimum

by Member #68503

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Vibe Board
In stock DEV-11008
42.5 5   
LilyPad Power Supply
Retired DEV-11259
142
You save:
7.5 (5%)
10   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
15.8 4   
Cannot be ordered at this time.
LilyPad Pixel Board
Retired DEV-11891
19.75 5   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
15.8 4   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
15.8 4   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
15.8 4   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
15.8 4   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
40
You save:
2 (5%)
20   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
92.5 5   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
189.5
You save:
10 (5%)
10   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
154.5 3   
LilyPad Accelerometer - ADXL335
34 available DEV-09267
71.8 4   
Total: 831.55