BeagleBone Cape Hacking

by jbdatko

Favorited Favorite 0

Wishlist for my hacker-in-residence at SparkFun where I'll be working on my BeagleBone Black Cape: the CryptoCape.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
3.9 2   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
9.9 2   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
CAT 6 Cable - 3ft
Only 9 left! CAB-08915
4.2 2   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
28
You save:
1.5 (5%)
10   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
Coin Cell Battery Holder - 12mm (PTH)
Out of stock PRT-07948
1.6 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Total: 184.5