Raspberry PI

by Member #459128

Favorited Favorite 0

M

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
HDMI Cable - 6ft
Retired CAB-11572
4.95 1   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
59.9 2   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
12.95 1   
Cannot be ordered at this time.
HDMI to VGA Adapter
Retired CAB-12613
18.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Raspberry Pi Display Module - 4.3" Touchscreen LCD
Retired LCD-11742
144.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Total: 336.04