Focus Puller

by Seth_W

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RJ45 8-Pin Connector
In stock PRT-00643
3.2 2   
CAT 6 Cable - 10ft
Retired CAB-08917
2.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (10T; 6mm Bore)
Retired ROB-12490
6.99 1   
Cannot be ordered at this time.
FTDI Basic 3.3V - USB to Serial Retail
Retired RTL-09893
15.95 1   
Cannot be ordered at this time.
Total: 73.88