RoboCar

Favorited Favorite 0

Basic Actobotics Car

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Chain - Delrin (0.25" x 12")
Retired ROB-12465
48.93 7   
Cannot be ordered at this time.
Standard Gearmotor - 81 RPM (3-12V)
Retired ROB-12310
49.9 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Hex Key - 7/64" (Ball End)
Retired ROB-12609
1.49 1   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Precision Disc Wheel - 4" (Yellow, 2 Pack)
Retired ROB-12386
23.96 4   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
19.98 2   
Cannot be ordered at this time.
Clamping Hub - 1/4" Bore
Retired ROB-12238
47.94 6   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
23.96 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 5/8"; 25 pack)
Retired ROB-12332
7 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
19.8 4   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 32T; 0.5" Bore)
Retired ROB-12240
13.9 2   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
35.94 6   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
Retired ROB-12473
7.96 4   
Cannot be ordered at this time.
Total: 317.24