Xmas

by Member #163967

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
6 4   
Female Headers
In stock PRT-00115
3 2   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
In stock COM-08375
3 12   
DIP Sockets Solder Tail - 28-Pin 0.3"
In stock PRT-07942
1.9 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
9.9 2   
I2C EEPROM - 256kbit
In stock COM-00525
3.9 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.7 6   
Voltage Regulator - 5V
In stock COM-00107
1.9 2   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
1.4 4   
Voltage Regulator - 3.3V
In stock COM-00526
3.9 2   
Ceramic Resonator 20MHz
In stock COM-00092
0.4
You save:
1.5 (79%)
2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
2 4   
Arduino Stackable Header Kit
In stock PRT-10007
1.5 1   
HTC ExtUSB 11 Pin USB Connector with Breakout
Retired PRT-09167
10.95 1   
Cannot be ordered at this time.
Connector 1.0mm Horizontal - 4 pin
Retired PRT-10208
1.9 2   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
3 10   
Cannot be ordered at this time.
Total: 66.8