SpaceGAMBIT eTextiles

by Isdale

Favorited Favorite 0

eTextile materials and stuff that would be great to have in an eTextile Mobile Maker Space. One man’s wish list at present.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad ProtoSnap Development Board
Out of stock DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyTiny
In stock DEV-10899
4.95 1   
LilyPad XBee
Retired DEV-08937
14.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
14.95 1   
LilyPad Arduino SimpleSnap
Out of stock DEV-10941
29.95 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
41.95 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
LilyPad Protoboard Small
In stock DEV-09102
1.5 1   
LilyPad Protoboard Large
Retired DEV-09101
6.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
2.95 1   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
In stock DEV-11347
2.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
1.95 1   
Total: 256.75