Basic list

by Hyratel

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
SparkFun Serial Enabled 16x2 LCD - Amber on Black 3.3V
Retired LCD-09069
24.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
3.5 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
Total: 183.1