Arduino

by Member #502311

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
5 10   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
8.75 5   
Arduino Stackable Header Kit - R3
In stock PRT-11417
8.75 5   
Total: 83.9