Camera Dolly Platform

by jdskier1

Favorited Favorite 0

This list contains all the parts necessary to build a time lapse dolly platform. It does not contain a motor driver nor controller, just the hardware for the platform. It also does not have the rails. It was modeled after the one in the photo on the drive wheel plate(https://dlnmh9ip6v2uc.cloudfront.net//images/products/1/2/4/7/1/Dolly_wheel_system.jpg) I took the parts list for most of the assembly off the servocity.com website. Feel free to check out my instructable on a home made one of these (http://www.instructables.com/id/Arduino-2-axis-Time-Lapse-Dolly/) if your curios about my previous builds.

I haven't actually ordered or built this, so if someone does let me know if I missed anything. Basically I just wanted to get a rough idea on how much this would cost. Thanks!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Motor Mount - D Style
Retired ROB-12358
4.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
4.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.50"L)
Retired ROB-12366
1.79 1   
Cannot be ordered at this time.
Skate Wheel Adapter - Shaft Connection
Retired ROB-12329
5.99 1   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
Retired ROB-12611
1.69 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
47.92 8   
Cannot be ordered at this time.
Skate Wheel - 2.975 (Gray)
Retired ROB-12139
20.72 8   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 9/16"; 25 pack)
Retired ROB-12229
2.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Hub - Quad D Mount (90 Degree)
Retired ROB-12349
47.92 8   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
14.97 3   
Cannot be ordered at this time.
Flanged Standoff A - 8mm
Retired ROB-12121
10.43 7   
Cannot be ordered at this time.
Dolly Wheel Plate - Drive B (pair)
22 available ROB-12471
5.99 1   
Dolly Wheel Plate - Idler A (pair)
Only 10 left! ROB-12181
17.97 3   
Standard Gearmotor - 0.5 RPM (3-12V)
Retired ROB-12348
27.5
You save:
1.45 (5%)
1   
Cannot be ordered at this time.
Center Hole Adapters - 4 pack
23 available ROB-12365
7.96 4   
Aluminum Channel - 12"
Retired ROB-12221
39.96 4   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (10T; 6mm Bore)
Retired ROB-12490
6.99 1   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
17.95 5   
Cannot be ordered at this time.
Total: 291.18