×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

The Luminous Crew

by Member #434982

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
13.95 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
45
You save:
2.5 (5%)
50   
Lithium Ion Battery - 850mAh
Retired PRT-00341
79.6 8   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-11323
209.7 6   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
79.5 10   
EL Inverter - 3v
Retired COM-10201
79.6 8   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
378
You save:
20 (5%)
40   
Cannot be ordered at this time.
EL Tape - Red (1m)
Only 12 left! COM-10796
119.4 12   
EL Wire - Yellow 3m
Only 7 left! COM-10192
199 20   
EL Wire - Red 3m
Only 6 left! COM-10191
236.25
You save:
12.5 (5%)
25   
Break Away Male Headers - Right Angle
In stock PRT-00553
19.5 10   
2mm 10pin XBee Socket
In stock PRT-08272
20 20   
EL Wire - White 3m
Retired COM-10197
756
You save:
40 (5%)
80   
Cannot be ordered at this time.
Jumper Wires Premium 12" F/F Pack of 100
Only 4 left! PRT-09390
34.95 1   
XBee Pro 900 Wire Antenna
Retired WRL-09097
549.5 10   
Cannot be ordered at this time.
Total: 2819.95